IESNA:LM-63-2002
[TEST]P1388753
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3C-727-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 3xLight Square PACKAGE 70CRI 2700K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (42) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.17A 140.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14231.1
TILT=NONE
42 -1 1 38 22 1 1 1.5000 0.5000 0.0000
1.000 1 140.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
97.8 116.6 161.7 308.3 827.2 1406.2 1940.1 2286.0 2628.1 3068.0 3628.3 4207.3 5011.9 5771.4 6410.6 6948.2 7444.5 7929.5 
8444.7 9125.2 9911.0 10651.7 10843.4 10523.9 9990.0 9380.9 8914.6 8523.6 7042.2 4594.6 2199.5 1064.0 564.0 229.4 131.6 
71.4 41.4 0.0 
97.8 120.3 161.7 300.8 767.0 1383.6 1883.7 2259.7 2628.1 3064.3 3571.9 4222.3 4985.6 5673.6 6324.1 6858.0 7350.5 7813.0 
8339.4 8997.4 9813.2 10572.7 10835.9 10516.3 9948.6 9362.1 8873.3 8463.5 7053.5 4605.8 2244.6 1064.0 567.7 221.8 127.8 
67.7 41.4 0.0 
97.8 116.6 154.2 293.3 703.1 1274.6 1846.1 2229.6 2598.1 3019.2 3523.0 4162.2 4823.9 5512.0 6079.7 6482.0 6888.1 7384.4 
7952.1 8621.4 9546.3 10610.3 11117.9 10911.1 10238.1 9568.8 9113.9 8741.7 7467.1 5072.1 2605.6 1203.2 571.5 214.3 135.4 
75.2 45.1 0.0 
97.8 116.6 146.6 251.9 605.3 1154.3 1669.4 2120.6 2507.8 2921.4 3406.4 3993.0 4605.8 5214.9 5730.0 6158.7 6448.2 6884.3 
7489.6 8249.1 9309.4 10414.8 11287.1 11332.2 10749.4 9967.4 9452.3 9110.1 7997.2 5989.5 3357.6 1526.5 673.0 244.4 135.4 
86.5 56.4 0.0 
97.8 116.6 142.9 214.3 439.9 894.8 1413.7 1932.6 2353.7 2752.2 3199.6 3756.1 4342.6 4970.5 5500.7 5959.4 6279.0 6534.6 6914.4 
7538.5 8519.8 9892.2 11189.4 11663.1 11223.2 10429.9 9933.6 9591.4 8523.6 7015.9 4519.4 2056.6 921.2 342.1 154.2 105.3 
75.2 0.0 
97.8 112.8 135.4 176.7 300.8 582.8 1056.5 1522.7 2041.6 2474.0 2883.8 3350.0 3880.2 4402.8 5008.1 5493.2 5880.4 6166.2 6376.7 
6745.2 7324.2 8369.5 10001.2 11305.9 11644.3 10862.2 10305.8 9888.4 8937.2 7602.4 5745.1 3395.2 1707.0 669.3 236.9 139.1 
101.5 0.0 
97.8 112.8 124.1 150.4 203.0 327.1 567.7 958.8 1387.4 1861.1 2319.8 2816.1 3244.8 3711.0 4218.6 4737.4 5181.1 5587.2 5891.7 
6203.8 6594.8 7211.4 8196.5 9708.0 11219.4 11745.8 11426.2 11012.6 9542.5 7922.0 6327.8 5064.5 3214.7 1519.0 616.6 
199.3 135.4 0.0 
97.8 109.0 120.3 139.1 173.0 233.1 387.3 639.2 1018.9 1417.5 1864.9 2331.1 2786.1 3244.8 3695.9 4207.3 4650.9 5105.9 5485.6 5869.1 
6263.9 6782.8 7576.1 8749.2 10381.0 11591.7 11828.5 11696.9 10422.3 8602.6 6824.2 5448.0 3925.3 2207.0 924.9 259.4 
154.2 0.0 
97.8 105.3 116.6 131.6 150.4 184.2 259.4 379.7 612.9 932.4 1312.2 1714.5 2158.2 2605.6 3075.6 3549.3 4004.3 4474.2 4921.7 5354.0 
5809.0 6346.6 7057.3 7985.9 9185.3 10678.0 11362.3 11572.9 11279.6 9914.8 8038.6 6188.7 4395.3 2865.0 1270.8 421.1 
176.7 0.0 
97.8 105.3 109.0 116.6 120.3 131.6 142.9 165.4 195.5 248.2 334.6 462.5 639.2 891.1 1184.4 1511.5 1864.9 2282.2 2729.7 3233.5 3778.7 4417.8 
5177.3 6087.2 7136.2 8256.7 8937.2 9373.3 10068.9 9700.4 8038.6 5572.1 3357.6 1763.4 740.7 218.1 142.9 0.0 
97.8 101.5 101.5 101.5 105.3 105.3 105.3 109.0 105.3 109.0 109.0 112.8 120.3 127.8 150.4 173.0 206.8 251.9 312.1 398.5 507.6 673.0 894.8 1248.3 
1827.3 2850.0 3722.3 4267.4 5038.2 4308.8 3147.0 2210.8 1455.1 752.0 218.1 52.6 15.0 0.0 
97.8 97.8 97.8 94.0 94.0 94.0 94.0 90.2 86.5 86.5 86.5 86.5 82.7 79.0 79.0 79.0 82.7 90.2 97.8 109.0 124.1 135.4 154.2 180.5 236.9 402.3 
601.6 793.3 1293.4 1372.3 970.0 590.3 342.1 157.9 63.9 26.3 11.3 0.0 
97.8 94.0 94.0 90.2 86.5 86.5 82.7 79.0 75.2 75.2 71.4 67.7 63.9 60.2 52.6 48.9 45.1 45.1 45.1 45.1 45.1 45.1 41.4 41.4 33.8 30.1 30.1 
30.1 37.6 45.1 33.8 30.1 30.1 22.6 15.0 11.3 11.3 0.0 
97.8 90.2 86.5 79.0 75.2 71.4 67.7 60.2 56.4 48.9 41.4 37.6 30.1 26.3 22.6 18.8 15.0 15.0 11.3 7.5 7.5 7.5 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 0.0 0.0 3.8 
3.8 7.5 7.5 7.5 0.0 
97.8 86.5 79.0 71.4 63.9 60.2 52.6 45.1 37.6 30.1 26.3 18.8 15.0 11.3 7.5 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.8 3.8 
7.5 7.5 0.0 
97.8 82.7 71.4 63.9 56.4 45.1 41.4 33.8 26.3 18.8 15.0 7.5 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.8 3.8 
7.5 0.0 
97.8 79.0 67.7 56.4 48.9 41.4 30.1 22.6 18.8 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.8 
3.8 0.0 
97.8 79.0 63.9 52.6 41.4 33.8 26.3 18.8 15.0 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.8 
0.0 
97.8 75.2 63.9 48.9 41.4 33.8 22.6 15.0 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
97.8 79.0 63.9 48.9 41.4 30.1 22.6 18.8 11.3 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
97.8 79.0 63.9 52.6 41.4 30.1 26.3 18.8 15.0 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
97.8 79.0 63.9 52.6 41.4 30.1 26.3 18.8 15.0 11.3 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
